Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
1000W 230V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 4 Outlets, UNIPLUGINT Adapter
Part Number: LR1000
Maintains usable 220V–240V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges and spikes from damaging circuitry. Filters out potentially disruptive line noise.
- Ideal for computers, routers, modems and home theater components
- Corrects under- and overvoltages in 168V–278V range
- Protects against spikes with 340 joules of surge suppression
- Monitors power status with front-panel diagnostic LEDs
- Features 4 rear outlets: 2 NEMA 5-15R and 2 C13
- 2-year limited warranty
Overview
The LR1000 1000W 230V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power. Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that correct undervoltages as low as 168V and overvoltages as high as 278V back to regulated 230V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.
A 340-joule surge suppression rating meets the IEEE-587 standard for surge suppression (both categories A and B) and prevents spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.
Just connect the detachable 2-meter NEMA 5-15P to C13 power cord to an AC power source, and plug up to four devices into the outlets. Two NEMA 5-15R and two C13 outlets accommodate a variety of connected components. An included UNIPLUGINT universal adapter allows most worldwide plug configurations to connect to the LR1000’s C13 outlets. You can monitor incoming voltage levels using the three diagnostic LEDs on the front panel. The compact LR1000 fits comfortably into your computer or home theater setup.
Features
- Rated at 230V/1000W/4A
- Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
- Connect up to 4 electronic devices to the rear outlets: 2 NEMA 5-15R and 2 C13
- Includes detachable 2 m NEMA 5-15P to C13 power cord
- Included UNIPLUGINT universal adapter fits into C13 outlet and accepts most worldwide plug configurations
- Compact unit (7 in./17.8 cm high) fits comfortably into your computer or home theater setup
Automatic Voltage Regulation (AVR)
- Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
- Corrects undervoltages as low as 168V and overvoltages up to 278V
AC Line Surge Suppression
- 340 joules of surge suppression protects against potentially harmful power surges and spikes
- Includes full normal (H-N) and common (N-G/H-G) line surge suppression
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance
Built-In Diagnostics
- Front-panel LEDs indicate incoming voltage level
- Rear on/off switch provides one-touch power control over all components
Specifications
OVERVIEW
UPC Code | 037332040152 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Maximum Input Amps | 5 |
Maximum Input Watts | 1150 |
Plug Type | C14 |
Input Plug Features | C14 Inlet |
Input Frequency | 50/60 Hz |
Input Plug Type | C14 |
Input Cord Details | NEMA 5-15P to C13 power cord, 2 m (6-ft.) |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | Includes UNIPLUGINT universal adapter. Accepts most worldwide plug configurations. |
Frequency Compatibility | 50 / 60 Hz |
Output (VA) | 1000 |
Output (Watts) | 1000 |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | (2) 5-15R; (2) C13 |
Output Nominal Voltage | 230V |
Outlet Details | Includes UNIPLUG adapter that converts one of the built-in outlets to accept a variety of country specific plug types |
VOLTAGE REGULATION
Voltage Regulation Description | Maintains usable 230V nominal output to sensitive electronics during severe brownouts and overvoltages. Input voltages between 220V~247V are passed through unchanged. |
Overvoltage Correction | Input voltages above 248V are reduced by 9.8% |
Undervoltage Correction | Input voltages between 201-219V are boosted by 9% |
Severe Undervoltage Correction | Input voltages below 200V are boosted by 18.2% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | 3 LEDs (High Voltage, Normal Voltage, Low Voltage) |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | 75 dB |
AC Suppression Joule Rating | 340 |
PHYSICAL
Material of Construction | Plastic |
Form Factors Supported | Small Tower |
Housing Color | Black |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 8.00 x 10.25 x 8.75 |
Shipping Weight (lbs.) | 9.00 |
Unit Dimensions (hwd / in.) | 7 x 6 x 7 |
Unit Weight (lbs.) | 7.75 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EAC (Belarus, Kazakhstan, Russia) |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Related Products
Accessories
Model Number | Description | |
---|---|---|
![]() |
UNIPLUGINT | Universal Power Plug Adapter for IEC-320-C13 Outlets |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; Keyspan; KVM; PDUs; Inverters; Power Management; UPS Systems |
WEXT2B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Inverters; Power Management; UPS Systems |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images