Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

600W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets

Part Number:  LS606M

Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges and spikes from damaging circuitry. Filters out potentially disruptive line noise.

  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 85V–147V range
  • Protects against spikes with 720 joules of surge suppression
  • Monitors power status with front-panel diagnostic LEDs
  • Features 6 NEMA 5-15R rear outlets
  • 2-year limited warranty

View Full Product Details

$125.56 Avg. Price
Extended Warranty Options
Have a Question?
Contact Us

Overview

The LS606M 600W 120V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Built-in automatic voltage regulation (AVR) offers two levels of voltage stabilization that correct undervoltages as low as 85V and overvoltages as high as 147V back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

A network-grade 720-joule surge suppression rating conforms to the IEEE-587 standard for surge suppression and prevents spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.

Just connect the NEMA 5-15P plug with 6-ft. (1.83 m) cord to an AC power source, and plug up to six devices into the rear NEMA 5-15R outlets. You can monitor boost, trim and normal AVR operation using the three diagnostic LEDs on the front panel. The compact LS606M fits comfortably into your computer or home theater setup.

Features

Protects Valuable Electronics
  • Rated at 120V/600W/5A
  • Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
  • Connect up to 6 electronic devices to the rear NEMA 5-15R outlets
  • Compact unit (5.5 in. high) fits comfortably into your computer or home theater setup

Automatic Voltage Regulation (AVR)
  • Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
  • Corrects undervoltages as low as 85V and overvoltages up to 147V
  • Boosts input voltages below 102V by 13.4%
  • Reduces input voltages above 130V by 10.4%

AC Line Surge Suppression
  • 720 joules of network-grade surge suppression protects against potentially harmful power surges and spikes
  • Includes full normal (H-N) and common (N-G/H-G) line surge suppression

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance

Built-In Diagnostics
  • Front-panel LEDs indicate boost, trim and normal AVR operation
  • Lighted on/off switch provides one-touch power control over all components

Package Includes

  • LS606M 600W 120V Power Conditioner
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116246
INPUT
Nominal Input Voltage(s) Supported120V AC
Maximum Input Amps5
Maximum Input Watts636
Plug Type5-15P
Input Plug FeaturesStraight Plug
Input Frequency60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
OUTPUT
Frequency Compatibility60 Hz
Output (VA)600
Output (Watts)600
Nominal Output Voltage(s) Supported120V
Output Receptacles(6) 5-15R
Output Nominal Voltage120V
VOLTAGE REGULATION
Voltage Regulation DescriptionMaintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages.
Overvoltage Correction  Input voltages over 128V (+/-3V) are reduced by 10.6%
Undervoltage Correction  Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 13.4%.
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs3 LEDs (Boost, Trim, Normal)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  20 dB
AC Suppression Joule Rating  720
PHYSICAL
Material of ConstructionPlastic
Form Factors SupportedSmall Tower
Housing ColorGray
Receptacle ColorGray
Shipping Dimensions (hwd / in.)5.80 x 5.70 x 7.20
Shipping Weight (lbs.)4.60
Unit Dimensions (hwd / in.)5.5 x 4.75 x 4.75
Unit Weight (lbs.)3.8
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; NOM (Mexico); UL 1012; UL Listed
Product ComplianceRoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Questions & Answers

The LS606M has an operating temperature range of 32° to 104° F (0° to 40° C).
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Services

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power; Keyspan; KVM; Inverters; UPS Systems
WEXT2A Extended Warranty and Technical Support for Select Tripp Lite Products Cables & Connectivity; DC Power Supplies; Keyspan Products; KVM Switches; Power Inverters; UPS Systems
WEXT3A Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; Keyspan Products; KVM Switches; Power Inverters; UPS Systems
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.