600W 120V Wall-Mount Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 4 Outlets
- Ideal for computers, routers, modems and home theater components
- Corrects under- and overvoltages in 87V–140V range
- Protects against spikes with 720 joules of surge suppression
- Mounts to the wall using included hardware
- Features 4 NEMA 5-15R rear outlets
- 2-year limited warranty
- $10,000 Ultimate Lifetime Insurance
LS604WM
Have a Question?
Overview
A network-grade 720-joule surge suppression rating conforms to the IEEE-587 standard for surge suppression and prevents spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.
Just connect the NEMA 5-15P plug with 6-ft. (1.83 m) cord to an AC power source, and plug up to four devices into the rear NEMA 5-15R outlets. A front-panel LED lets you know your equipment is protected. Secure the LS604WM's all-metal case to a wall or other surface using the built-in mounting tabs and included screws.
Features
- Rated at 120V/600W/5A
- Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
- Connect up to 4 electronic devices to the rear NEMA 5-15R outlets
- All-metal case with mounting tabs attaches to wall or other surface using included screws
Automatic Voltage Regulation (AVR)
- Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
- Corrects undervoltages as low as 87V and overvoltages as high as 140V
AC Line Surge Suppression
- 720 joules of network-grade surge suppression protects against potentially harmful power surges and spikes
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance
Built-In Diagnostics
- Front-panel LED indicates your components are protected
- Lighted on/off switch provides one-touch power control over all components
Specifications
OVERVIEW
UPC Code | 037332040268 |
INPUT
Input Cord Length (ft.) | 6 |
OUTPUT
Output (VA) | 600 |
Output (Watts) | 600 |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | 1 LED shows if surge suppression is intact |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 720 |
EMI / RFI AC Noise Suppression | 20 dB |
PHYSICAL
Form Factors Supported | Short tower format with keyhole slots for wall-mount applications |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 4.50 x 8.00 x 9.50 |
Shipping Weight (lbs.) | 8.60 |
Unit Dimensions (hwd / in.) | 4 x 5 x 5.75 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3B | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.