Straight Through RJ45 Modular In-Line Coupler (RJ45 F/F)
Part Number: N033-001
- Extend two RJ45 cables
- RJ45 coupler
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's RJ45 straight inline coupler provides a female-to-female feed-through connection. It allows you to extend the length of an RJ45 patch cable by adding on another RJ45 patch cable. This coupler is not Cat5/Cat5e rated - for Cat5/Cat5e rated couplers, see Tripp Lite N032-001.
Specifications
OVERVIEW
UPC Code | 037332013156 |
Technology | Component |
PHYSICAL
Color | Beige |
Shipping Dimensions (hwd / in.) | 6.75 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images