Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA
- 50-µinch gold-plated contacts on RJ45 jacks
- Heavy-duty polycarbonate housing
- Keystone design for use with standard data wallplate
- Compatible with all Cat6a cables
- Backward compatible with Cat6, Cat5e and Cat5 LANs
- This product is covered by a Lifetime Limited Warranty (coverage details)
N235-001-6A
Have a Question?
Overview
Compatible with all Cat6a cables, regardless of what size wire they use, the N235-001-6A features straight-through wiring and 50-µinch gold-plated contacts designed to resist corrosion. The durable, high-impact polycarbonate housing resists scratching and is colored white to blend in with any color scheme. This coupler is UL-listed and meets all requirements for EIA/TIA Category 6A compliance. It’s also backward compatible with Cat6, Cat5e and Cat5 LANs.
Features
- Ideal for premise wiring, voice/data networking, telecommunications and Ethernet connections
- Connects 2 Cat6a patch cables for a longer cable run
- Keystone design for easy snap-in installation in standard data wallplates (such as Tripp Lite’s N042-001-WH)
- Compatible with all Cat6a cables
- Backward compatible with Cat6, Cat5e and Cat5 LANs
Superior Construction for Superior Performance
- Features straight-through wiring
- 50-µinch gold-plated contacts resist corrosion and improve conduction
- Durable, scratch-resistant polycarbonate housing
- White coloring blends into any color scheme
- UL-listed
- Meets all EIA/TIA Category 6A requirements
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332189936 |
Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -40 to 154 F (-40 to 68 C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N261-003-AQ | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 3 ft. (0.91 m) |
![]() |
N261-003-BK | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) |
![]() |
N261-005-AQ | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 5 ft. (1.52 m) |
![]() |
N261-005-BK | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) |
![]() |
N261-007-AQ | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 7 ft. (2.13 m) |
![]() |
N261-007-BK | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) |
![]() |
N261-010-AQ | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 10 ft. (3.05 m) |
![]() |
N261-010-BK | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
![]() |
N261-014-AQ | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 14 ft. (4.27 m) |
![]() |
N261-014-BK | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) |
![]() |
N261-020-AQ | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 20 ft. (6.09 m) |
![]() |
N261-020-BK | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft. (6.09 m) |
![]() |
N261-025-AQ | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 25 ft. (7.62 m) |
![]() |
N261-025-BK | Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 25 ft. (7.62 m) |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.