Part Number: BHDBT-001-FF TAA
Provides feed-through patching in conjunction with standard data wallplates, with Cat6a design allowing for optimal performance in HDBaseT installations where patching is a must
- Keystone design for use with standard data wallplate
- 50-µinch gold-plated contacts on RJ45 jacks
- Heavy-duty polycarbonate housing
- Compatible with all Cat6a cables
- Backward compatible with Cat6, Cat5e and Cat5 LANs
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler is built for ultra-fast performance, providing optimal performance in HDBaseT installations where patching is a must. Its keystone design is perfect for convenient feed-through patching when used with a standard data wallplate (such as N042-001-WH).
Compatible with all Cat6a cables, regardless of what size wire they use, the BHDBT-001-FF features straight-through wiring and 50-µin gold-plated contacts designed to resist corrosion. The durable, high-impact polycarbonate housing resists scratching and is colored white to blend in with any color scheme. This coupler is UL-listed and meets all requirements for EIA/TIA Cat6a compliance. It’s also backward compatible with Cat6, Cat5e and Cat5 LANs.
Features
- Cat6a design is built for ultra-fast performance
- Keystone design easily snaps into standard data wallplates (such as N042-001-WH)
- Compatible with all Cat6a cables
- Backward compatible with Cat6, Cat5e and Cat5 LANs
Superior Construction for Superior Performance
- Features straight-through wiring
- 50-µinch gold-plated contacts resist corrosion and improve conduction
- Durable, scratch-resistant polycarbonate housing
- White coloring blends into any color scheme
- UL-listed
- Meets all EIA/TIA Cat6a requirements
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332190482 |
Technology | Cat5/5e; Cat6; Cat6a; HDBaseT |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More and Browse Models
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N261-003-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) | |
N261-005-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) | |
N261-010-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) | |
N261-014-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) | |
N261-020-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft. (6.09 m) | |
N261-025-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 25 ft. (7.62 m) |
Video Extenders
Model Number | Description | |
---|---|---|
BHDBT-K-E3SI-ER | HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 1080p, Up to 500 ft. (152 m), TAA | |
BHDBT-K-E3SPI-L | HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Power, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA | |
BHDBT-K-PI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit, Power & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA | |
BHDBT-K-SI | HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA | |
BHDBT-K-SI-ER | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (152.4 M) | |
BHDBT-K-SI-LR | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) | |
BHDBT-K-SPI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit with Power, Serial & IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA | |
BHDBT-R-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA | |
BHDBT-TR-SI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
Documents & Downloads
Product Literature
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: HDBaseT Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images