Active High-Speed HDMI Cable with Built-In Signal Booster (M/M), Black, 50 ft. (15.24 m)
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Signal booster allows clean signal transmission up to 50-ft. (15.24 m)
- Built-in equalization control allows manual image adjustment
- Premium foil and braid shielding protects against EMI/RFI noise
- Gold-plated connectors for optimal signal transfer
- 3-year limited warranty
P568-050-ACT
Have a Question?
Overview
The P568-050-ACT is recommended for digital signage, boardroom and classroom presentations, point-of-sale displays, businesses and other applications that display HD video and multi-channel audio. It supports HD video resolutions up to 1920 x 1080 (1080p) at 60 Hz. When used with an Apple® digital A/V adapter, it supports iPad2® video mirroring for playing games, watching videos or displaying presentations. Backward compatible with previous HDMI generations, the P568-050-ACT is compliant with HDCP v1.3 standards.
The 50-ft. (15.24 m) molded 28 AWG cable features foil and braid shielding to deliver top-of-the-line signal quality and protection from crosstalk and EMI/RFI interference. Corrosion-resistant gold-plated connectors and contacts provide maximum conductivity and minimize data loss. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. A flexible PVC jacket makes the cable easy to install in tight spaces.
Features
- Recommended for digital signage, boardroom and classroom presentations, point-of-sale displays, businesses and other applications that display HD video and multi-channel audio
Built-In Signal Booster for Long-Range Cable Needs
- Allows a clear A/V transmission up to 50-ft. (15.24 m)
- Eliminates expense and effort of adding external repeater to cable run
- Equalization control allows manual adjustment of display image
High Performance and Wide Compatibility
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Backward compatible with previous HDMI generations
- Complies with HDCP v1.3 standards
Superior Quality Ensures a Flawless Signal
- Corrosion-resistant gold-plated black connectors for optimal signal transfer
- Fully molded 28 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332200563 |
Product Type | Active Cable |
Technology | HDMI |
Form Factor and Mounting Options | Cable |
VIDEO
Video Input | HDMI (MALE) |
Video Output | HDMI (MALE) |
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 50 |
Max 1920 x 1080 (1080p) Range (ft) | 50 |
Signal Range (ft.) | 50 |
Signal Range (m) | 15 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | Stereo Audio |
INPUT
Cable Length (ft.) | 50 |
POWER
Power Source | Receiver end only (Optional) |
Power Source Type | USB |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 0.50 x 11.00 x 12.00 |
Shipping Weight (lbs.) | 2.10 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32 to 158°F (0 to 70°C) |
Storage Temperature Range | 14 to 176°F (-10 to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
FEATURES & SPECIFICATIONS
HDMI Specification | 1.3 |
HDCP Specification | 1.3 |
Driver Required | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Resources & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.