Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cisco Serial Console Rollover RJ45 M/F Adapter

Model Number: N034-001


  • RJ45 Male to RJ45 Female Rollover Adapter
  • Use with Cisco RJ45 Serial ports
  • Allows standard Ethernet patch cables to become Cisco Rollover cables

Overview

Tripp Lite's Cisco Rollover Adapter can be used to convert any standard Ethernet cable into a serial Rollover cable. The Rollover Adapter eliminates the need for carrying extra cables. Plugs into a RJ45 serial console port on switches and routers, and internally "rolls" the pins so that a straight through Cat5e or Cat6 patch cable can be used.

Features

  • RJ45 Male to Female Rollover adapter
  • Pinning: 1-8, 2-7, 3-6, 4-5, 5-4, 6-3, 7-2, 8-1
  • Allows readily available Cat5e/Cat6 patch cables to be used

System Requirements

  • Cisco or other network hardware utilizing RJ45 serial ports that require rolled cables

Package Includes

  • Cisco Serial Console Rollover RJ45 M/F Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185464
PHYSICAL
ColorBlue
Shipping Dimensions (hwd / in.)6.00 x 4.50 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N001-003-BK | Network Cables & Adapters N001-003-BK Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 3-ft.
N001-005-BK | Network Cables & Adapters N001-005-BK Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 5-ft.
N001-007-BK | Network Cables & Adapters N001-007-BK Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 7-ft.
N201-003-BK | Network Cables & Adapters N201-003-BK Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 3-ft.
N201-005-BK | Network Cables & Adapters N201-005-BK Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 5-ft.
N201-007-BK | Network Cables & Adapters N201-007-BK Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 7-ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.