Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini DVI to DVI Cable Adapter, Video Converter for Macbooks and iMacs, 1920x1200 (Mini DVI to DVI-D M/F)


  • Connect a DVI Monitor to Apple Intel iMac, MacBook, and 12in PowerBook G4 mini-DVI Port
  • 8 in. overall length
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

View Full Product Details

Tripp Lite Part Number

P138-000-DVI

Have a Question?
Contact Us

Overview

Tripp Lite's mini-DVI to DVI-D Digital Female Video Adapter Cable allows you to connect a DVI-D Display to the mini-DVI port found on some Apple computer models. Supports Single Link digital transmission, with resolutions up to 1920x1200@60Hz.

Features

  • Connect a DVI Monitor to Apple Intel iMac, MacBook, and 12-in. PowerBook G4 mini-DVI Port
  • 8 in. overall length
  • 1920x1200 @ 60Hz resolution
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Apple Intel iMac, MacBook, and 12in PowerBook G4

Package Includes

  • 8-in. mini-DVI to DVI-D Adapter
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332152138
TechnologyDVI
PHYSICAL
ColorWhite
Cable Jacket ColorWhite
Cable Length (ft.)0.7
Cable Length (in.)8
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.31
CONNECTIONS
Side A - Connector 1MINI-DVI (MALE)
Side B - Connector 1DVI-D DUAL LINK (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P138000DVI model support page.

Documents & Downloads

support icon

Do you own a
P138-000-DVI

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.