Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 3 ft. (0.91 m)


  • Connect a DVI monitor to a computer with a DisplayPort output
  • Plug-and-play convenience; no drivers or software needed
  • Supports DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P134-003

Have a Question?
Contact Us

Overview

Tripp Lite's P134-003, 3-ft. (0.91 m) DisplayPort to DVI Adapter Converter, allows you to connect a computer with a DisplayPort connection to a DVI monitor. Digital Video DisplayPort signals are passed through with support for DVI single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p. Fully molded ends ensure long life enjoyment. The P134-003 is a passive adapter and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through. Check the documentation for your DisplayPort source for compatibility.

Features

  • Connect a DVI monitor to a computer with a DisplayPort output
  • DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female), 3-ft. (0.91 m)
  • Supports DVI single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Fully molded ends
  • The P134-003 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.

System Requirements

  • A computer with a DisplayPort output
  • A monitor with a DVI port
  • The P134-003 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P134-06N-DVI-V2

Package Includes

  • DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 3-ft. (0.91 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186492
TechnologyDVI; DisplayPort
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.26
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-I (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the P134003 model support page.

Documents & Downloads

support icon

Do you own a
P134-003

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.