DisplayPort to HDMI Cable Adapter (M/M), 10 ft. (3.05 m)
- Supports 1080P 1920x1080 resolution
- Supports Audio
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
P582-010
Have a Question?
Features
- 10-ft. (3.05 m) Displayport to HDMI Adapter cable
- Supports 1080P video, as well as audio ( if video card enabled )
- HDCP compatible
- In-line Passive adapter
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
Specifications
OVERVIEW
UPC Code | 037332184580 |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P582010 model support page.
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.