Part Number: P582-006
Connect a computer with DisplayPort to a HDMI-enabled TV
- Supports 1080p 1920 x 1080 resolution
- Supports Audio
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Features
- 6ft DisplayPort to HDMI Adapter cable
- Supports 1080P video, as well as audio ( if video card enabled )
- HDCP compatible
- In-line Passive adapter
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
System Requirements
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P582-006-V2
Package Includes
- 6-ft. (1.83 m) DisplayPort to HDMI Adapter cable
Specifications
OVERVIEW
UPC Code | 037332148049 |
Product Type | Passive Cable |
Technology | HDMI; DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.5mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.25 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- DisplayPort Explained
- Custom Products from Tripp Lite Are One Call Away
- Application Diagram for P582-XXX (German)
- Application Diagram for P582-XXX (English)
- Application Diagram for P582-XXX (French)
- Application Diagram for P582-XXX (Spanish)
Product Images