15-Pin SATA Power Y Cable - M/2xF, 18 AWG, 6-in. (15.24 cm)
- Allows any 2 SATA hard drives to share a single power connection
- Compatible with 2.5 in. and 3.5 in. SATA drives
- Plug-and-play operation makes it easy to connect in seconds
- This product is covered by a Lifetime Limited Warranty (coverage details)
P947-06N-2P15
Have a Question?
Features
Typical Applications
- Connect 2 SATA drives to a single SATA power supply without having to upgrade the computer power supply
Package Includes
- P947-06N-2P15 15-Pin SATA Power Y Cable - M/2xF, 6 in.
Specifications
OVERVIEW
UPC Code | 037332185327 |
Technology | SATA/eSATA |
Country/Region | Global |
INPUT
Maximum Input Amps | 1.5 |
PHYSICAL
Color | Black; Red; Yellow |
Number of Conductors | 0 |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Power Cord Jacket Type | Null |
Shipping Dimensions (hwd / in.) | 0.50 x 4.00 x 5.50 |
Shipping Weight (lbs.) | 0.06 |
CONNECTIONS
Side A - Connector 1 | 15 PIN SATA POWER (MALE) |
Side B - Connector 1 | (2) 15 PIN SATA POWER (FEMALE) |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
STANDARDS & COMPLIANCE
Certifications | Tested to |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.