Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • DisplayPort Male to DVI-D Male, 6-ft. (1.83 m)
  • Single-link adapter with latches
  • Molded ends
  • 1080p resolution
  • Passive adapter requires the connected computer have DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

Overview

The P581-006 DisplayPort to DVI-D Cable Adapter (M/M) allows you to connect a computer with a DisplayPort connection to a high-definition television or monitor with a DVI input. Digital video signals are passed through with full 1080p video resolution. Fully molded ends are designed to last a long time.

The 6-ft. (1.83 m) P581-006 is a passive adapter that requires the host computer to have a DP++ dual-mode connector, which allows HDMI and DVI signals to be passed through. Check your computer's documentation for compatibility.

Features

  • DisplayPort Male to DVI-D Male, 6-ft. (1.83 m)
  • Single-link adapter with latches
  • Molded ends
  • 1080p resolution
  • Passive adapter requires the connected computer have DP++ (DisplayPort ++) dual-mode port

System Requirements

  • Not for use with MST Hubs. For compatibility with MST Hubs, use a DisplayPort 1.2 compliant product such as P581-006-V2

Package Includes

  • DisplayPort to DVI-D Cable Adapter, Single-Link Adapter with Latches (M/M), 6-ft. (1.83 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148032
Product TypePassive Cable
TechnologyDVI; DisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
Connector PlatingNickel
Contact Plating  Gold
Latching or Gripping ConnectorYes
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.37
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Displayport Specification1.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.