Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI to VGA with Audio Converter Cable Adapter for Ultrabook/Laptop/Desktop PC, (M/F), 6-in. (15.24 cm)


Connect a PC, laptop or ultrabook with a HDMI port to a VGA display and speakers
  • Supports video resolutions up to 1920 x 1200 (WUXGA)
  • Supports 3.5 mm. Mini Stereo Audio
  • Supports 2-channel analog audio output
  • No external power required
  • Supports distances up to 100ft
  • Plug-and-Play
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P131-06N

Have a Question?
Contact Us

Features

  • Send audio/video from a PC, Laptop, Ultrabook or other computer with a HDMI output port to a VGA display and Mini Stereo speakers
  • Supports video resolutions up to 1920x1200 (WUXGA)
  • Supports 2-channel analog audio output
  • Plug-and-Play
  • No external power or drivers required
  • Features a Micro USB port in the event that additional power is needed

System Requirements

  • Computer with a HDMI output port
  • VGA monitor or projector and 3.5 mm. Mini Stereo speakers
  • This product is designed for use with computers (PC's, Laptops, Ultrabooks, etc.) with a HDMI port, and is not intended to be used with Blu-Ray players, DVD players, or other HDMI devices

Package Includes

  • HDMI to VGA with Audio Converter Cable Adapter, 6 In.
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332180261
TechnologyHDMI; VGA/SVGA; Stereo Audio
PHYSICAL
ColorBlack
Cable Length (in.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.15
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the P13106N model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.