Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Micro HDMI to VGA Adapter Video Converter for Smartphones/Tablets/Ultrabooks, (M/F), 6-in. (15.24 cm)


Connect a computer or tablet with Micro HDMI to a VGA Projector or other display.
  • No external Power required
  • Plug and Play
  • 1080p max resolution
  • Supports distances up to 100ft
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P131-06N-MICRO

Have a Question?
Contact Us

Features

  • Send video from a Micro HDMI device to a VGA Display
  • Supports Analog Video up to UXGA ( 1600x1200 ) and 1080p
  • Plug-and-Play
  • No external Power or Drivers required
  • Features a Micro USB port in the event that additional power is needed
  • 6inch cable length between Micro HDMI and VGA pod

System Requirements

  • Computer or other device with Micro-HDMI video output port
  • VGA monitor or projector

Package Includes

  • Micro HDMI to VGA Adapter, 6 Inch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174239
TechnologyHDMI; VGA/SVGA
INPUT
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.00 x 5.40 x 5.80
Shipping Weight (lbs.)0.20
CONNECTIONS
Side A - Connector 1MICRO HDMI (MALE)
Side B - Connector 1HD15 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m)

Digital Signage & Audio/Video

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m)

Resources & Downloads

support icon

Do you own a
P131-06N-MICRO

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.