Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to DVI and HDMI Dual Monitor Video Display Adapter


  • Add an HDMI and DVI monitor to your computer or laptop through a single USB 3.0 port
  • Supports video resolutions up to 2048x1152
  • Up to 3 adapters can be connected to a single computer, allowing for the addition of up to 6 displays
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U344-001-HDDVI

Have a Question?
Contact Us

Overview

Tripp Lite's U344-001-HDDVI USB 3.0 Display Adapter enables the simultaneous connection of a DVI and HDMI display to a computer via a USB 3.0 port. (A VGA monitor can be connected to the DVI-I port with an appropriate DVI to VGA adapter). With this convenient design, it can connect up to 6 displays to a computer without installing extra internal video cards. Once the driver has been installed, the attached monitor(s) will be enabled immediately. The U344-001-HDDVI supports video resolutions up to 2048x1152, and video streaming up to 1080p. Up to three adapters can be connected to a single computer, allowing for up to six displays (see manual for minimum computer requirements). It supports USB 3.0 data transfer rates up to 5Gbps, and is also backward compatible to USB 2.0. It is bus-powered from a computer's USB connection...no external power supply is required.

Features

  • Add an HDMI and DVI monitor to your computer or laptop through a single USB 3.0 port
  • DVI-I port allows for the connection of a VGA monitor using a DVI to VGA adapter
  • Supports video resolutions up to 2048x1152
  • Supports video streaming up to 1080p
  • Up to 3 adapters can be connected to a single computer, allowing for the addition of up to 6 displays
  • Display video in either mirror or extended modes
  • Bus-powered, no external power supply required
  • USB 3.0 supports data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0
  • Automatically resumes from hibernation and suspend modes

System Requirements

  • Compatible with Windows 7, Windows 10 and later. Supports both 32- and 64-bit.
  • Compatible with Intel Mac OS X 10.8.5 / 10.11 and later. Supports both 32- and 64-bit.
  • USB 2.0 or 3.0 port; USB 3.0 port required for USB 3.0 speeds
  • VGA, DisplayPort, DVI or HDMI monitor
  • See manual for minimum requirements for 1-2, 3, 4-6 monitors
  • Compatible with Ubuntu 14.04.2

Package Includes

  • U344-001-HDDVI
  • Driver CD
  • USB 3.0 Cable
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186294
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
External Power Supply Output Specs (V / A)5V / 2.5A
External Power Supply DC Barrel Connector SpecsOD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power, DVI, HDMI)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)2.20 x 5.50 x 8.80
Shipping Weight (lbs.)0.46
Unit Dimensions (hwd / in.)0.94 x 5 x 2.6
Unit Packaging TypeBox
Unit Weight (lbs.)0.46
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity0% to 85% RH, Non-Condensing
CONNECTIONS
Ports2
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1DVI-I (FEMALE)
Side B - Connector 2HDMI (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution2048 x 1152 @60Hz
HDMI Specification1.3
HDCP Specification1.3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredYes
Full Duplex Support  Yes
TechnologyDVI; HDMI; USB; USB 3.0 (SuperSpeed)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P556-003 | Digital Signage & Audio/Video P556-003 DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 3 ft.
P556-006 | Digital Signage & Audio/Video P556-006 DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft.
P556-010 | Digital Signage & Audio/Video P556-010 DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 10 ft.
P560-003 | Digital Signage & Audio/Video P560-003 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P560-010 | Digital Signage & Audio/Video P560-010 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.
P561-003 | Digital Signage & Audio/Video P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

Resources & Downloads

support icon

Do you own a
U344-001-HDDVI

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.