Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps, White

Model Number: U236-000-GBW


Create a Gigabit network port on a computer via USB
  • Windows, Mac, and Linux compatible
  • Compliant with USB 2.0 and USB 1.1 specifications
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's U236-000-GBW, USB 2.0 Gigabit Ethernet Adapter, allows your computer to instantly connect to a Gigabit network through a USB port - no need to open up your computer case to add an internal Ethernet card. The adapter's compliance with USB 2.0 (480Mbps) ensures true Gigabit network speed without any compromise. Furthermore, the adapter is compact and is USB bus-powered; requires no external power adapter.

Features

  • Allows your computer to instantly connect to a Gigabit network through a USB port - no need to open up your computer case to add an internal Ethernet card
  • Compliant with USB 2.0 and USB 1.1 specifications
  • Compliant with IEEE 802.3 (10Base-T) and 802.3u (100Base-TX) standards
  • Supports both full-duplex and half-duplex operations
  • Supports suspend mode and remote wakeup via link-up and magic packet
  • Powered by USB port - no external power adapter required
  • Equipped with diagnostic LEDs
  • Windows XP, Vista, 7, 8, and 8.1 compatible
  • Mac OSX 10.6 through 10.10 compatible
  • Linux Kernel 2.6.25 and later compatible

System Requirements

  • IBM compatible Pentium-233MHz or faster PC or Mac
  • 64 MB RAM or more
  • One available USB port
  • Windows XP, Vista, 7, 8, and 8.1 compatible
  • Mac OSX 10.6 through 10.10 compatible
  • Linux Kernel 2.6.14 and later compatible

Package Includes

  • USB Ethernet Adapter
  • Quick Start Guide
  • Driver CD
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183279
INPUT
Bus Powered  Yes
Product Length (in.)7.5
PHYSICAL
Cable Jacket RatingVW-1
ColorWhite
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)0.90 x 5.20 x 5.20
Shipping Weight (lbs.)0.14
Unit Dimensions (hwd / in.)0.6 x 2.6 x 0.9
Unit Packaging TypeBox
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  3.2 BTU/Hr
Power Consumption (Watts)0.95
COMMUNICATIONS
Network Speed1Gbps
IEEE Standards Supported802.3; 802.3ab; 802.3az; 802.3u; 802.3x
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredYes
Recommended Category CableCat5/5e/6 Cables
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
TechnologyCat5/5e; Cat6; USB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N001-005-GY | Network Cables & Adapters N001-005-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft.
N001-010-GY | Network Cables & Adapters N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft.
N001-025-GY | Network Cables & Adapters N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.
N001-015-GY | Network Cables & Adapters N001-015-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 15 ft.
Copper Network Cables
  Model Number Description
N001-015-GY | Copper Network Cables N001-015-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 15 ft.
N001-025-GY | Copper Network Cables N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.
N001-010-GY | Copper Network Cables N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft.
N001-005-GY | Copper Network Cables N001-005-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft.
USB, Lightning & FireWire
  Model Number Description
U024-006 | USB, Lightning & FireWire U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
U024-010 | USB, Lightning & FireWire U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
USB Cables
  Model Number Description
U024-010 | USB Cables U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
U024-006 | USB Cables U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.