Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Ceiling Tile Adapter Kit for SRCOOL33K


  • Ceiling tile adapter kit for SRCOOL33K
  • All hardware included
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCEILINGADAPT

Have a Question?
Contact Us

Overview

Easily install your SRCOOL33K ductwork using Tripp Lite's SRCEILINGADAPT with pre-tapped duct holes.

Features

  • Easily install your SRCOOL33K ductwork using Tripp Lite's SRCEILINGADAPT with pre-tapped duct holes
  • Includes all required hardware

Package Includes

  • (2) Short Duct Brackets
  • (2) Long Duct Brackets
  • (2) Ceiling Tiles
  • (6) Cable Ties
  • Mounting Hardware
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180308
Accessory TypeCooling Accessories
Accessory ClassCooling Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)26.25 x 4.00 x 26.50
Shipping Weight (lbs.)10.00
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the SRCEILINGADAPT model support page.

Documents & Downloads

support icon

Do you own a
SRCEILINGADAPT
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.