Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to DisplayPort Dual-Monitor Cable, 512 MB SDRAM, 2560 x 1600, 1080p

Model Number: U344-001-DP



Overview

Tripp Lite U344-001-DP USB 3.0 SuperSpeed to DisplayPort Dual-Monitor Cable creates as an external DisplayPort video card via an available USB 3.0 port on your PC or Laptop. Connect up to six DisplayPort enabled monitors, with support for video resolutions up to 2560 x 1600 (1080p) and 5.1 surround sound audio.

Taking advantage of the SuperSpeed USB 3.0 interface ( 5Gbps), the external video graphics card adapter delivers smooth, high-definition content to your DisplayPort-capable display, and can be used to clone the image on multiple displays, or extended across them. Windows and Intel Mac compatible.

Features

  • Adds an additional monitor, LCD or projector through a single USB 3.0 port
  • USB 3.0 is 10 times faster than USB 2.0, with transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0
  • Simultaneously connect up to 6 display adapters
  • Automatically resumes from hibernation and suspend modes
  • Features 512MB DDR2 SDRAM of memory
  • Supports video resolutions up to 2560 x 1600 @ 60Hz
  • Video streaming is supported up to 1080p
  • Set additional monitors to extend the primary display, duplicate the primary display, or set an additional monitor as the primary display
  • Compatible with Windows 7 and later. Supports both 32- and 64-bit.
  • Supports Surface tablets running non-RT Windows 8, 8.1 and 10.
  • Compatible with Intel Mac OS X 10.8.5 and later, Mac 10.11. Supports both 32- and 64-bit.
  • Mac OS X versions 10.8.5 and earlier do not support audio over USB 3.0. Mac OS X versions 10.7.x and earlier do not support USB 3.0.
  • Uses DisplayLink DL3500 chipset

System Requirements

  • Compatible with Windows 7 and later. Supports both 32- and 64-bit.
  • Supports Surface tablets running non-RT Windows 8, 8.1 and 10.
  • Compatible with Intel Mac OS X 10.8.5 and later, Mac 10.11. Supports both 32- and 64-bit.
  • Mac OS X versions 10.8.5 and earlier do not support audio over USB 3.0. Mac OS X versions 10.7.x and earlier do not support USB 3.0.
  • Reference the owner's manual for system requirements when using multiple adapters or when using the add-on monitor for DVD playback.

Package Includes

  • U344-001-DP USB 3.0 SuperSpeed to DisplayPort Dual-Monitor Cable
  • Driver CD
  • USB 3.0 Cable
  • Owners Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180346
INPUT
Bus Powered  Yes
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)1.00 x 5.00 x 6.00
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)0.7 x 3.3 x 2.2
Unit Packaging TypeBox
Unit Weight (lbs.)0.10
ENVIRONMENTAL
Storage Temperature Range-4 to 158 F (-20 to 70 C)
Relative Humidity0% to 90 RH, Non-Condensing
Operating Temperature50 to 104 F (10 to 40 C)
CONNECTIONS
Ports1
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution2560 x 1600 @60Hz
Displayport Specification1.1a
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredYes
TechnologyDisplayPort; USB; USB 3.0 (SuperSpeed)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the U344001DP model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.