Part Number: P318-06N-FMM
Connect a 4-position headset with both audio and mic to the 3.5mm audio and mic ports on your computer or laptop
- Connect a 4-position headset to your computer or laptop
- Use your headset on your computer or laptop with Skype, chat, and other VOIP applications
- Molded cables with built-in strain relief
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect a 4-position headset to your computer or laptop
- Use your headset on your computer or laptop with Skype, chat, and other VOIP applications
- Molded cables with built-in strain relief
- Constructed of 28AWG wire
- Features a compact design perfect for tucking into your laptop bag when you're on the go
Specifications
OVERVIEW
UPC Code | 037332184030 |
Product Type | Passive Cable |
Technology | Stereo Audio |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | 3.5MM, 4-POSITION (FEMALE) |
Side B - Connector 1 | (2) 3.5MM (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P314-006 | 3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 6 ft. (1.8 m) | |
P314-012 | 3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 12 ft. (3.7 m) | |
P316-06N | 3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (F/2xM), 6 in. (15.2 cm) | |
P318-006-MF | 3.5 mm Mini Stereo Audio 4-Position TRRS Headset Extension Adapter Cable (M/F), 6 ft. (1.8 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images