Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Micro HDMI to HDMI Adapter for Ultrabook/Laptop/Desktop PC - (Type D M/F), 6-in. (15.24 cm)


Connect a Tablet or Smartphone to a HDMI TV
  • Compatible with HDTV resolutions up to 1080P
  • View presentations, Videos or pictures on a HDMI TV

View Full Product Details

Tripp Lite Part Number

P142-06N-MICRO

Have a Question?
Contact Us

Features

  • Micro HDMI to HDMI Adapter converts a Micro HDMI input to a standard HDMI output
  • View presentations, pictures or video on a HDMI enabled TV
  • Compatible with HDTV video resolutions including 1080p
  • Connect Your Smartphone, Tablet or Other Micro HDMI Enabled Device to a HDMI TV using a standard HDMI cable.

System Requirements

  • Tablet, Smartphone or other device with Micro HDMI Type D video port
  • HDMI enabled TV

Package Includes

  • Micro HDMI Male to standard HDMI Female adapter, 6inch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181060
TechnologyHDMI
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.05 x 0.00 x 7.00
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Relative Humidity0 to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1MICRO HDMI (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P14206NMICRO model support page.

Documents & Downloads

support icon

Do you own a
P142-06N-MICRO

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.