Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female

Model Number: U053-000-OTG


Connect a USB OTG ready Tablet or Smartphone to a USB Device
  • Connect Thumb Drives, Keyboards, etc to OTG Tablets and Phones
  • Features both USB 3.0 Micro B and USB 2.0 Micro B connectors
  • Plug-n-Play...No Software or Drivers Required

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite U053-000-OTG 2-in-1 USB OTG Adapter is the perfect solution for expanding the capabilities of an OTG enabled SmartPhone, Tablet, or other OTG devices, by directly connecting to USB peripherals, such as a USB thumb drive or a USB keyboard and mouse. Add a USB hub to the adapter to create additional ports to connect multiple USB devices. USB OTG technology makes this connection easy, and does not require drivers or software...Plug-n-Play! It features multiple connectors, so you can connect to OTG enabled devices with either a USB 2.0 Micro-B or USB 3.0 Micro-B port, and then connect the USB device directly to the USB A port on the adapter for immediate use.

Features

  • USB 3.0 Micro B Male and USB 2.0 Micro B Male to standard USB "A" Female On-The-Go ( OTG ) adapter
  • Plug-n-Play...No Drivers or Software required
  • Connect one USB device, or add a multi-port hub for multiple USB device connections

System Requirements

  • USB OTG enabled Tablet, SmartPhone, or other OTG mobile device

Package Includes

  • U053-000-OTG 2-in-1 OTG Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186904
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.70 x 4.72 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1MICRO-USB B (MALE)
Side B - Connector 2USB 3.0 MICRO-B (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

When two devices are connected using a standard USB cable or hub, one acts as the host and the other as the slave. For example, a laptop might be the host for a flash drive (the slave). OTG allows a device, such as a smartphone or tablet, to act as a host for peripherals, such as a digital camera, mouse or keyboard. Most Android phones and tablets support OTG Host Mode (Android 3.1 or newer). At this time, Apple iPhones and iPads do not.
A phone or tablet with a USB port usually acts as slave when attached to a USB host, such as a laptop. However, if the phone or tablet has a USB port that supports USB OTG, it can also function as a USB host. This allows you to connect a variety of peripherals, such as a flash drive, digital camera, SD card reader or external hard drive.
To take advantage of OTG, you'll need the following equipment: 1. An OTG-compatible cable, adapter or hub (standard USB won’t work) 2. A device that supports OTG Host Mode (check your device's specifications) It's important to pay attention to the connector type and gender you need. For example, to connect a thumb drive to an Android phone that has a micro USB port, you will need a USB OTG cable with a male micro USB Type-A connector on one end and a female USB Type-A connector on the other (see Tripp Lite Model Number U052-06N).

Additional FAQs may be available on the U053000OTG model support page.

Accessories

Charging Stations & Chargers
  Model Number Description
U280-004-OTG | Charging Stations & Chargers U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output
USB, Lightning & FireWire
  Model Number Description
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U326-001-BK | USB, Lightning & FireWire U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft.
UR022-001 | USB, Lightning & FireWire UR022-001 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 1 ft.
U054-06N | USB, Lightning & FireWire U054-06N USB OTG Host Adapter Cable For Samsung Galaxy Tablet, 6-in.
U280-004-OTG | USB, Lightning & FireWire U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output
UR030-001 | USB, Lightning & FireWire UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR050-001 | USB, Lightning & FireWire UR050-001 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft.
USB Cables
  Model Number Description
UR050-001 | USB Cables UR050-001 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft.
UR030-001 | USB Cables UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR022-001 | USB Cables UR022-001 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 1 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.