Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI to VGA Cable Adapter (DVI-A to HD15 M/F)

Model Number: P120-000


  • Converts the Analog signal from DVI-I to VGA (HD15)
  • Connect a VGA monitor to a DVI-I enabled computer
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

If you have a VGA monitor but want to take advantage of the high-performance of a DVI-I video card, this adapter links your VGA monitor (with its HD15 male interface) to the DVI-I female interface. DVI-A Male to HD15 Female.

Features

  • Converts the Analog signal from DVI-I to VGA (HD15)
  • Connect a VGA monitor to a DVI-I enabled computer

System Requirements

  • DVI-I enabled computer (supports both Analog and Digital)

Package Includes

  • DVI to VGA Cable Adapter; DVI-A Male to HD15 Female
RoHS compliant

Specifications

OVERVIEW
UPC Code037332096876
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 0.50 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1DVI-A (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; VGA/SVGA
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P500-006 | Digital Signage & Audio/Video P500-006 VGA Coax High-Resolution Monitor Extension Cable with RGB Coax (HD15 M/F), 2048 x 1536 (1080p), 6 ft.
P500-025 | Digital Signage & Audio/Video P500-025 VGA Coax High-Resolution Monitor Extension Cable with RGB Coax (HD15 M/F), 2048 x 1536 (1080p), 25 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P510-006 | Digital Signage & Audio/Video P510-006 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6-ft.
P510-010 | Digital Signage & Audio/Video P510-010 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10-ft.
P512-006 | Digital Signage & Audio/Video P512-006 VGA Monitor Cable, 640x480 (HD15 M/M), 6-ft.
P512-010 | Digital Signage & Audio/Video P512-010 VGA Monitor Cable, 640x480 (HD15 M/M), 10-ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.