Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Creates a pure bi-directional digital connection between a DVI-enabled computer and an HDMI-enabled display or an HDMI-enabled computer and a DVI-enabled display.
  • Premium double shielded digital video cable protects against EMI/RFI noise.
  • Gold plated connectors and contacts provide optimal signal transfer.
  • Supports high-def video resolutions up to 1920 x 1080 @60Hz (1080p).
  • Supports a bandwidth up to 5Gbps
  • This product is covered by a Lifetime Limited Warranty

Overview

This HDMI - DVI cable allows interconnection between digital display devices, including HDTVs and projectors, to digital source devices, such as satellite/cable boxes, Blu-ray players and AV receivers. HDMI DTVs will display video received from existing DVI-equipped products, and DVI-equipped TVs will display video from HDMI sources. HDMI technology uses a much more compact and user-friendly connector than the existing DVI connector. The HDMI specification handles higher bandwidth, uncompressed video and multi-channel digital audio, all in one neat cable solution. (HDMI-DVI cable supports digital video only).

Features

  • 3-ft. (0.91 m) HDMI to DVI Adapter Cable
  • Creates a pure bi-directional digital connection between a DVI-enabled computer and an HDMI-enabled display or an HDMI-enabled source and a DVI-enabled display.
  • Gold plated connectors provide optimal signal transfer
  • Premium Double-Shielded compliant cable protects against outside noise (EMI/RFI)
  • Impedance matched twisted pair construction reduces cross-talk and interference
  • Supports High-Definition (HD) video resolutions up to 1920 x 1080 @60Hz (1080p).

Package Includes

  • 3-ft. (0.91 m) HDMI to DVI Gold Digital Video Cable (HDMI-M / DVI-M)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181312
Product TypePassive Cable
TechnologyDVI; HDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
Connector PlatingGold
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5 mm
Wire Gauge (AWG)30
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.17
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
HDCP Specification1.3
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.