Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)
Part Number: B090-A9F
- DB9F - RJ45 Modular Serial Adapter
- Straight Wiring for DB9 Serial Ethernet Switch/Router Connections
- Access your network hardware via DB9 serial port
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Use Tripp Lite B090-A9F to connect Ethernet hardware to Tripp Lite B096-016, and B096-048 Console Servers. Requires inexpensive Cat5/Cat6 patch cables between adapter and console server RJ45 ports.
Specifications
OVERVIEW
UPC Code | 037332149886 |
Accessory Type | Serial Adapter |
Accessory Class | Console Server Accessories |
PHYSICAL
Color | Beige |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.05 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | DB9 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images