Modular Serial Adapter (DB9 M to RJ45 F)
Part Number: B090-A9M
- DB9M - RJ45 Modular Serial Adapter
- Use with Tripp Lite UPS Systems to Tripp Lite Console Servers
- Monitor Power Backup systems via IP
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Use Tripp Lite B090-A9M to connect UPS with DB9 serial ports, to Tripp Lite B096-016, and B096-048 Console Servers. Allows for IP access to your power backup systems. Requires inexpensive Cat5/Cat6 patch cables between adapter and console server RJ45 ports.
Specifications
OVERVIEW
UPC Code | 037332149909 |
Accessory Type | Serial Adapter |
Accessory Class | Console Server Accessories |
PHYSICAL
Color | Beige |
Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 0.50 |
Shipping Weight (lbs.) | 0.05 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | DB9 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |