Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 to Serial ATA (SATA) and IDE Adapter for 2.5in / 3.5in / 5.25in Hard Drives

Model Number: U238-000-1


Ideal for home or business applications that require individual or simultaneous connection to either a Serial ATA or IDE drive to format hard drives, salvage data off old drives or add more external storage.
  • Easily transfer between SATA and IDE drives via USB
  • Ideal for configuring hard drives without having to install them first
  • USB 2.0 and SATA 1.0a compliant
  • Compatible with 2.5" / 3.5" / 5.25" SATA and IDE drives
  • Includes J-Micron backup and restore software
  • Compatible with Windows, Mac, and Linux
  • 3-year limited warranty

Overview

Tripp Lite's USB 2.0 to SATA / IDE Adapter allows individual or simultaneous connection to either a Serial ATA or IDE drive (2.5" / 3.5" / 5.25"). You can also transfer data between a SATA and an IDE drive over the adapter. It provides a convenient, efficient way to format hard drives or transfer files without having to install them first. With the U238-000-1, any SATA or IDE drive can be conveniently turned into an external USB 2.0 storage drive. J-Micron software is included to allow you to quickly backup and restore files. The backup button on the unit allows for quick backup of your files with the press of a button. J-Micron is compatible with Windows OS up to 10. The U238-000-1 is compatible with Windows, Mac, and Linux.

Features

  • USB 2.0 and SATA 1.0a Compliant
  • Operates with one IDE and one SATA drive simultaneously
  • Supports Plug-n-Play
  • USB Mass Storage Class Bulk-Only Transport specification
  • 40-pin and 44-pin IDE connectors, and a 22-Pin SATA Data + Power connector
  • Compatible with 2.5" / 3.5" / 5.25" SATA and IDE drives
  • Includes J-Micron backup and restore software, and features a button for one touch backup
  • Compatible with Windows, Mac, and Linux

System Requirements

  • 2.5" / 3.5" / 5.25" SATA and/or IDE drive
  • Computer with an available USB port
  • J-Micron software compatible with Windows OS up to 10
  • U238-000-1 compatible with Windows, Mac, and Linux

Package Includes

  • USB 2.0 to SATA/IDE Combo Adapter
  • USB 2.0 Cable - 5-Pin Mini B Male to A Male
  • 4-Pin Molex Power Cable
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A)
  • Backup Software CD
  • Owner's Manual

Specifications

OVERVIEW
UPC Code037332173379
AC AdapterInput: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.30 x 2.90 x 4.80
Shipping Weight (lbs.)0.70
CONNECTIONS
Side A - Connector 1USB MINI-B 5-PIN (FEMALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
Side B - Connector 240 POS. SOCKET (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); SATA/eSATA; USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Due to lack of support, the software included with the U238-000-1 was switched from PC Clone to J-Micron. The J-Micron backup software is compatible with previous as well as current versions of the U238-000-1.

Additional FAQs may be available on the U2380001 model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U024-006 | USB, Lightning & FireWire U024-006 USB 2.0 Extension Cable (A M/F), 6-ft.
U024-010 | USB, Lightning & FireWire U024-010 USB 2.0 Extension Cable (A M/F), 10-ft.
U030-003 | USB, Lightning & FireWire U030-003 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3-ft.
U030-006 | USB, Lightning & FireWire U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6-ft.
U222-004-R | USB, Lightning & FireWire U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter
U222-007-R | USB, Lightning & FireWire U222-007-R 7-Port USB 2.0 Hub
U222-010-R | USB, Lightning & FireWire U222-010-R 10-Port USB 2.0 Hub
USB Cables
  Model Number Description
U024-006 | USB Cables U024-006 USB 2.0 Extension Cable (A M/F), 6-ft.
U024-010 | USB Cables U024-010 USB 2.0 Extension Cable (A M/F), 10-ft.
U030-003 | USB Cables U030-003 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3-ft.
U030-006 | USB Cables U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6-ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.