Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to VGA Adapter, 512MB SDRAM - 2048x1152,1080p

Model Number: U344-001-VGA


  • Add an additional VGA monitor through a single USB 3.0 port
  • Up to six adapters can be added to one computer
  • Features 512MB DDR2 SDRAM of memory
  • Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz)
  • Windows and Intel Mac compatible
  • Compatible with Ubuntu 14.04.2
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's U344-001-VGA USB 3.0 to VGA Multi Monitor External Video Adapter allows you to connect an additional monitor or projector to a computer/laptop's USB 3.0 port. Up to six adapters can be used simultaneously, allowing the user to connect up to six additional monitors to a single computer. Once the installation is done, the computer screen appears on the add-on monitor(s) without the hassle of function keys to swap to a second monitor. Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz). Windows and Intel Mac compatible.

Features

  • Add an additional VGA monitor through a single USB 3.0 port
  • Use up to six adapters simultaneously, adding up to six additional monitors to a single computer
  • View large spreadsheets across multiple screens by extending video amongst all monitors
  • Play video on one monitor while working on another
  • Do multiple screen presentations from a laptop computer
  • Bus powered...no external power adapter needed
  • Features 512MB DDR2 SDRAM of memory
  • Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz)
  • Compatible with Windows 7 and later. Supports both 32- and 64-bit.
  • Supports Surface tablets running non-RT Windows 8 and 8.1
  • Compatible with Intel Mac OS X 10.8.5 and later. Supports both 32- and 64-bit.
  • Uses DisplayLink DL3100 chipset

System Requirements

  • Compatible with Windows 7 and later. Supports both 32- and 64-bit.
  • Supports Surface tablets running non-RT Windows 8 and 8.1
  • Compatible with Intel Mac OS X 10.8.5 and later. Supports both 32- and 64-bit.
  • Reference the owner's manual for system requirements when using multiple adapters or when using the add-on monitor for DVD playback.

Package Includes

  • (1) U344-001-VGA USB 3.0 to VGA Adapter
  • (1) Driver CD
  • (1) Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186355
INPUT
Bus Powered  Yes
Product Length (in.)8
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)5.20 x 5.20 x 0.91
Shipping Weight (lbs.)0.12
Unit Dimensions (hwd / in.)0.6 x 1.7 x 2.5
Unit Packaging TypeBox
Unit Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  4.4 BTU/Hr
Power Consumption (Watts)1.3
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1HD15 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution2048 x 1152 (60Hz), 1080p (60Hz)
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredYes
TechnologyUSB 3.0 (SuperSpeed); USB; VGA/SVGA
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P502-015 | Digital Signage & Audio/Video P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft.

Resources & Downloads

support icon

Do you own a
U344-001-VGA

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.