Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to USB-A Adapter (M/F), 3.1 Gen 1 (5 Gbps)


Connects an existing USB Type-A device or cable to the USB-C port on your smartphone, tablet, Ultrabook or computer in order to share data or charge a mobile device.
  • Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
  • Supports power output up to 3A for fast charging of mobile devices
  • Fumble-free reversible USB-C plug on one end
  • Backward compatible with USB 2.0 devices
  • Slim design tailored for emerging trends toward smaller devices

View Full Product Details

Tripp Lite Part Number

U428-000-F

Have a Question?
Contact Us

Overview

The U428-000-F USB 3.1 Gen 1 Adapter connects your new USB-C smartphones, tablets, Ultrabooks and computers to your existing USB-A devices or cables in order to share data or charge a mobile device. It supports USB 3.1 Gen 1 data transfer speeds up to 5 Gbps and power output up to 3A for fast charging of mobile devices. Unlike traditional USB connectors that can be attached only one way, the reversible USB-C male connector plugs into a USB port in either direction for fast, fumble-free connection every time. Nickel-plated molded end connectors and gold-plated copper contacts ensure superior conductivity and long life. Slim form supports evolving design trends toward smaller devices. Backward compatible with USB 2.0 devices.




USB Type-C™ and USB-C™ are trademarks of USB Implementers Forum

Features

Supports USB 3.1 Gen 1
  • Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
  • Supports power output up to 3A—perfect for fast charging most mobile devices
  • Uses same USB-A female connector as USB 3.0 devices
  • Backward compatible with USB 2.0 devices
Reversible USB-C Male Connector
  • Fumble-free reversible plug ensures fast, easy connection every time
  • Strong enough for tablets, laptops and other larger platforms
Premium Construction
  • Gold-plated copper contacts and nickel-plated molded ends provide a lifetime of heavy use and superior conductivity
  • Slim, sleek design tailored for emerging design trends toward smaller devices

System Requirements

  • Device with USB-C port
  • Device or cable with USB-A plug

Package Includes

  • U428-000-F USB 3.1 Gen 1 (5 Gbps) Adapter, USB-C to USB-A M/F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190826
INPUT
Bus Powered  Yes
PHYSICAL
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)3.90 x 5.90 x 0.50
Shipping Weight (lbs.)0.02
Unit Dimensions (hwd / in.)0.4 x 0.7 x 0.8
Unit Packaging TypePolybag
Unit Weight (lbs.)0.01
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  0.34 BTU/Hr
Power Consumption (Watts)0.1
Power Provided to Connected Device(s)5V 3A (15W) Output
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB 3.0 A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  Yes
TechnologyUSB; USB 3.1 (Gen 1)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters

Additional FAQs may be available on the U428000F model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U322-003-BK | USB, Lightning & FireWire U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-006-BK | USB, Lightning & FireWire U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U326-003-BK | USB, Lightning & FireWire U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft.
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft
U326-006-BK | USB, Lightning & FireWire U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6-ft

Resources & Downloads

support icon

Do you own a
U428-000-F

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.