USB to PS/2 Adapter for Keyboard and Mouse
Part Number: B015-000
- Connect a USB computer to a KVM switch or connect a PS/2 keyboard and mouse to a USB port on a computer
- No external power needed
- Plug-and-play compact design
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
A fast easy way to connect a USB computer to a KVM switch or to connect a PS/2 keyboard and mouse to a USB port on a computer. All Tripp Lite USB cabling includes superior foil shielding for reliable error-free data communications.
Specifications
OVERVIEW
UPC Code | 037332118769 |
Accessory Type | Serial Adapter |
Technology | PS/2 |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Color | Black |
Cable Length (in.) | 35 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | (2) MINI DIN-6 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- B015-000 USB to PS2 Adapter
https://www.tripplite.com/video/b015-000-usb-to-ps2-adapter/51414
Product Images