Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort to VGA Active Adapter Cable (DP with Latches to HD15 M/M), 3 ft. (0.9 m)


Connects a VGA monitor to a computer with Displayport using a single cable

  • Connect a Displayport computer port to a VGA monitor
  • Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P581-003-VGA

Have a Question?
Contact Us

Overview

Tripp Lite's P581-003-VGA allows you to connect a desktop or laptop computer with a Displayport port to a VGA monitor. All in one 3-ft. (0.91 m) cable design requires no additional adapters or software....plug-and-play. Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p). Unlike passive adapters, Active adapters convert both Single-Mode and Dual Mode (DP++) Displayport output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.

Features

  • 3-ft. (0.91 m) Displayport Male to VGA Male cable
  • Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output

System Requirements

  • VGA Monitor
  • Computer with Displayport
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P581-003-VGA-V2

Package Includes

  • 3-ft. (0.91 m) Displayport to Active VGA Cable, M/M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186201
Product TypeActive
TechnologyVGA/SVGA; DisplayPort
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.14
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HD15 (MALE)
Latching or Gripping ConnectorYes
FEATURES & SPECIFICATIONS
IP68 Rated  No
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the P581003VGA model support page.

Documents & Downloads

support icon

Do you own a
P581-003-VGA

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.