HDMI to DVI Adapter Cable (M/M), 20 ft. (6.1 m)
- Premium Double Shielded Digital Video Cable
- Gold plated connectors provide low-loss
- Bandwidth up to 5Gbps
- DVI - HDMI, 20-ft. (6.09 m)
- This product is covered by a Lifetime Limited Warranty (coverage details)
P566-020
Have a Question?
Overview
Features
- 20-ft. (6.09 m) DVI to HDMI Adapter Cable
- Creates a pure digital connection between a DVI-enabled computer and a HDMI-enabled display or TV
- Gold plated connectors provide optimal signal transfer
- Premium Double-Shielded HDMI compliant cable protects against outside noise (EMI/RFI)
- Impedance matched twisted pair construction reduces cross-talk and interference
Specifications
OVERVIEW
UPC Code | 037332186010 |
Product Type | Passive |
Technology | DVI; HDMI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 20 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.85 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.