Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Adapter Video Converter, Black, 6 in.


  • Connect a VGA, DVI or HDMI monitor to a Mini DisplayPort on your laptop or tablet
  • All-in-one converter offers maximum flexibility to connect to any available monitor
  • Passive adapter requires the connected computer to have a DP++ (DisplayPort ++) port
  • Plug-and-play operation with no software required for easy, immediate installation

 

  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P137-06N-HDV

Have a Question?
Contact Us

Features

  • Connect a VGA, DVI or HDMI monitor to a Mini DisplayPort on your laptop or tablet
  • All-in-One converter offers maximum flexibility to connect to any available monitor
  • Portable design with built-in cable is perfect for travel and stowing in your laptop bag
  • Supports computer video resolutions up to 1920 x 1200 or HD video resolutions up to 1920 x 1080 (1080p)
  • Supports up to 36-bit Deep Color (12 bits per channel)
  • 7.1 Audio Surround Sound only supported by HDMI
  • Compatible with Thunderbolt 1 and 2 ports on Mac computers such as the MacBook Pro and MacBook Air
  • Passive adapter requires the connected computer to have a DP++ ( DisplayPort ++ ) port

System Requirements

  • Requires the connected computer to have a DP++ ( DisplayPort ++ ) port
  • Monitor with a VGA, DVI or HDMI port
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a DisplayPort-1.2-compliant product, such as P137-06N-HDV-4K

Package Includes

Mini Displayport to VGA / DVI / HDMI All-in-One Adapter / Converter, 6 in.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332185402
TechnologyDVI; HDMI; VGA/SVGA; DisplayPort
INPUT
Product Length (in.)6.00
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DVI-D DUAL LINK (FEMALE)
Side B - Connector 2HD15 (FEMALE)
Side B - Connector 3HDMI (FEMALE)
STANDARDS & COMPLIANCE
CertificationsRoHS
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P13706NHDV model support page.

Related Products

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)

Audio Video Adapter Cables

  Model Number Description
Mini DisplayPort 1.2 to DVI Adapter Cable (M/M), 1080p, 6 ft. (1.8 m) P586-006-DVI P586-006-DVI Mini DisplayPort 1.2 to DVI Adapter Cable (M/M), 1080p, 6 ft. (1.8 m)
Mini DisplayPort to HDMI Active Adapter Cable (M/M), 1080p, 6 ft. (1.8 m) P586-006-HDMI P586-006-HDMI Mini DisplayPort to HDMI Active Adapter Cable (M/M), 1080p, 6 ft. (1.8 m)
Mini DisplayPort to VGA Active Adapter Cable (M/M), 6 ft. (1.8 m) P586-006-VGA P586-006-VGA Mini DisplayPort to VGA Active Adapter Cable (M/M), 6 ft. (1.8 m)
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.