DisplayPort to HDMI Adapter Cable (M/M), 3 ft. (0.9 m)
Connect a Computer with Displayport to a HDMI enabled TV
- Supports 1080P 1920x1080 resolution
- Supports Audio
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Features
- 3-ft. Displayport to HDMI Adapter cable
- Supports 1080P video, as well as audio ( if video card enabled )
- HDCP compatible
- In-line Passive adapter
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
System Requirements
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P582-003-V2
Package Includes
- 3-ft. Displayport to HDMI Adapter cable
Specifications
OVERVIEW
UPC Code | 037332186195 |
Product Type | Passive Cable |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.17 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
More Q&As may be available on the P582003 model support page.
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- DisplayPort Explained
- Application Diagram for P582-XXX (German)
- Application Diagram for P582-XXX (English)
- Application Diagram for P582-XXX (French)
- Custom Products from Tripp Lite Are One Call Away
- Application Diagram for P582-XXX (Spanish)
Product Images