Model Number: P131-000

HDMI Male to VGA Female Adapter

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P131000-FRONT-L.jpg

 
Connect a VGA monitor to a HDMI Laptop, Ultrabook, or Chromebook
  • Converts HDMI video source to VGA
  • Perfect for use with Laptops, Ultrabooks, and Chromebooks
  • Plug and Play
  • 1920x1080@60Hz (1080p) max resolution
$2899

13364629

$2433

18227289

$2999

3574877

$4299

P131-000

$2899

13364629

$3799

002575691

$2163

B00REWQZ88

$3300

12-329-038

$1944

TRPA2AX


Overview

Tripp Lite's P131-000 is a compact HDMI to VGA adapter, designed to allow computers with HDMI output to be connected to VGA monitors and projectors....perfect for use with Laptops, Ultrabooks, and Chromebooks. Supports resolutions up to 1920x1080@60Hz(1080p). Bus powered...No external power supply required. Plug and Play...no drivers or software to load. Compact, molded one-piece design makes for easy carrying. For HDMI to VGA+Audio support, use Tripp Lite P131-06N.

Features

  • Converts a computer HDMI video port to VGA
  • Perfect for use with Laptops, Ultrabooks, and Chromebooks
  • Plug and Play
  • Bus powered...no external power required
  • Supports up to 1920x1080 @ 60Hz
  • Compact one piece molded design

System Requirements

  • Computer with standard A-type HDMI video output

Package Includes

  • HDMI Male to VGA Female Adapter
RoHS compliant

Specifications

CONNECTIONS
Side A - Connector 1 HDMI (MALE)
Side B - Connector 1 HD15 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Accessories

No accessories are available for this model.

Similar Products




Clear List