Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black


L5-20R to 5-20P heavy-duty power adapter transforms a NEMA 5-15/20R straight-blade outlet to a locking L5-20R outlet.
  • 6 in. adapter allows easy transition to L5-20R outlet with no electrician needed
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • Locking connector maintains secure link to avoid loss of power and costly downtime

View Full Product Details

Tripp Lite Part Number

P044-06I

$19.13 Avg. Price
Have a Question?
Contact Us

Features

Heavy-Duty Power Adapter Connects Devices That Require a Heavy-Gauge Connection
This heavy-duty adapter features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. The six-inch power adapter transforms a NEMA 5-15/20R straight-blade outlet into a locking L5-20R outlet. It is also a recommended replacement or upgrade of a standard power cord provided by the device’s manufacturer.
Locking L5-20R Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking NEMA L5-20R connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking adapter is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.

Typical Applications

  • Transform a non-locking outlet into a locking outlet to prevent a power loss due to accidental disconnection
  • Update or replace the standard power cord provided by a device’s original manufacturer

Package Includes

  • P044-06I L5-20R to 5-20P Heavy-Duty Power Adapter, 6 in., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139115
Country/RegionNorth America
INPUT
Maximum Input Amps20
Cable Length (ft.)0.5
Cable Length (in.)6
Voltage Compatibility (VAC)120
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.10
Shipping Weight (lbs.)0.40
Wire Gauge (AWG)12
CONNECTIONS
Side A - Connector 1NEMA 5-20P
Side B - Connector 1NEMA L5-20R
SPECIAL FEATURES
High VoltageNo
Locking PlugYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.