Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 6 in. Wide High Capacity Vertical Cable Manager - Double finger duct with cover

Model Number: SRCABLEVRT6


  • Vertical Cable Manager, 6 foot, finger duct with cover
  • High Capacity (6" width) for large cable bundles
  • Split into three 2 foot sections to allow for multiple installation options
  • Helps eliminate cable stress
  • Organizes cables within an Open Rack
  • Toolless button mounts
  • Cold rolled steel with black finish
  • 5-year limited warranty

Overview

Tripp Lite's SmartRack SRCABLEVRT6 helps eliminate cable stress by organizing the cables within the SmartRack Open Rack cabinet. The vertical cable manager (finger duct with cover) is 6-ft high, 6" wide and split into three 2-ft sections to allow for multiple installation options. SRCABLEVRT6 offers toolless button mounting.

Features

  • Eliminate cable stress by organizing the cables within the SmartRack Open Rack cabinet
  • Vertical cable manager (finger duct with cover) is 6-ft high, 6" wide and split into three 2-ft sections to allow for multiple installation options
  • Toolless button mounting.

Package Includes

  • Vertical Cable Manager, 6 foot, finger duct with cover, mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332159243
PHYSICAL
Shipping Dimensions (hwd / in.)4.90 x 13.40 x 25.00
Shipping Weight (lbs.)21.10
Unit Dimensions (hwd / in.)24.45 x 6.9 x 6.02
Unit Weight (lbs.)6.28
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.