SmartRack 12-in. (30.48 cm) Width High Capacity Vertical Cable Manager - Double finger duct with cover
- Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
- High capacity (12-in. (30.48 cm) width) for large cable bundles
- Split into three 2-ft. (0.61 m) sections to allow for multiple installation options
- Helps eliminate cable stress
- Organizes cables within an Open Rack
- Toolless button mounts
- Cold rolled steel with black finish
- 5-year limited warranty
SRCABLEVRT12
Have a Question?
Overview
Features
- Tripp Lite's SmartRack SRCABLEVRT12 helps eliminate cable stress by organizing the cables within an Open Rack cabinet
- The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high, 12 inch (30.48 cm) width and split into three 2-ft (0.61 m) sections to allow for multiple installation options
- Toolless button mounting
Specifications
OVERVIEW
UPC Code | 037332161284 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.80 x 25.10 x 26.00 |
Shipping Weight (lbs.) | 31.30 |
Unit Dimensions (hwd / in.) | 24.45 x 12.9 x 6.02 |
Unit Weight (lbs.) | 9.2 |
Cable Manager Form Factor | Vertical |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.