Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
  • High Capacity (3-in. (7.62 cm) width) for large cable bundles
  • Split into three 2-ft. (0.61 m) sections to allow for multiple installation options
  • Helps eliminate cable stress
  • Organizes cables within SmartRack enclosure
  • Toolless button mounts
  • Can be used on Open Frame Racks or inside 42U, 45U, and 48U Enclosures
  • 5-year limited warranty

Overview

The SmartRack® SRCABLEVRT3 helps eliminate cable stress by organizing the cables within the enclosure. The vertical cable manager (finger duct with cover) is 6 feet (1.8 meters) high, 3 inches (7.6 centimeters) wide and split into three 2-foot (0.6-meter) sections to allow for multiple installation options. SRCABLEVRT3 offers toolless button mounting.

Features

  • SmartRack SRCABLEVRT3 helps eliminate cable stress by organizing the cables within the SmartRack enclosure
  • The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high, 3-in. (7.62 cm) wide and split into three 2-ft. (0.61 m) sections to allow for multiple installation options
  • Toolless button mounting

Package Includes

  • Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover, mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332161291
Accessory TypeCable Management Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.30 x 10.40 x 29.00
Shipping Weight (lbs.)17.00
Unit Dimensions (hwd / in.)24.450 x 4.400 x 5.310
Unit Weight (lbs.)5
Cable Manager Form FactorVertical
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.