External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)
Part Number: BP-260
- Sturdy metal battery cabinet
- Holds two 12V batteries (sold separately)
- 2-year limited warranty
Overview
Tripp Lite's BP260 battery pack for use with Tripp Lite 12 and 24 volt PowerVerter APS inverter/charger systems. Rugged all metal battery enclosure safely houses two batteries and includes heavy gauge cabling, nut and bolt connectors and battery terminal isolators for user installation. Holds two Tripp Lite separate-purchase 98-121 batteries rated at 12 volts, 75 amp hours.
Features
- Offers extended-run operation when used in conjunction with Tripp Lite APS systems with a 12 or 24V DC battery connection
- Holds 2 Tripp Lite 98-121 batteries rated at 12 volts, 75 amp hours (sold separately)
- Rugged all-metal battery enclosure safely houses two batteries
- Includes complete battery cabling (two 2-ft., two 8-in., one 6 inch fusable link), nuts and bolts for battery connection, set of red battery terminal isolators
Specifications
OVERVIEW
UPC Code | 037332080011 |
Accessory Type | Battery Housing |
Accessory Class | Power Inverter Accessories |
PHYSICAL
Material of Construction | Steel |
Included Accessories | Includes complete battery cabling (two 2 ft, two 8 in, one 6 inch fusible link), nuts and bolts for battery connection, set of red battery terminal isolators |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 19.70 x 11.10 x 12.20 |
Shipping Weight (lbs.) | 19.80 |
Unit Dimensions (hwd / in.) | 10.5 x 10.5 x 17.75 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM, PDU, Inverters, UPS Systems |
WEXT2E | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3E | Extended Warranty & Technical Support Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Product Images