Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting

Part Number:  SRCABLERINGVRT

  • Vertical Cable Manager, 6-ft. (1.83 m)
  • Helps eliminate cable stress
  • Organizes cables in racks
  • Toolless button mounts
  • Cold rolled steel with black finish
  • Vertical Cable manager is split into two 3-ft. (0.91 m) sections for various installations options
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLERINGVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet. The vertical cable manager (flexible ring type) is 6-ft. (1.83 m) high and split into two 3-ft. (0.91 m) sections to allow for multiple installation options. SRCABLERINGVRT offers toolless button mounting.

Features

  • Tripp Lite's SmartRack SRCABLERINGVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet
  • The vertical cable manager (flexible ring type) is 6-ft. (1.83 m) high and split into two 3-ft. (0.91 m) sections to allow for multiple installation options
  • Toolless button mounting

Package Includes

  • Vertical Cable Manager, 6-ft. (1.83 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140692
Accessory TypeCable Management Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)4.92 x 35.63 x 2.16
Shipping Weight (lbs.)4.40
Unit Dimensions (hwd / in.)34.000 x 3.500 x 2.000
Unit Weight (lbs.)3.7
Cable Manager Form FactorVertical
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.