Back Office

Environment: 1-3 racks with workgroup servers, network-attached storage, internetworking hardware and telecommunications systems for a branch office, retail site or small/medium business office.

Challenges:

  • Supply reliable power
  • Manage power and equipment remotely
  • Support PCI-DSS security requirements
  • Provide supplemental cooling in areas not designed for IT equipment
  • Reduce energy costs

View Products

Single-Phase Network/Server UPS Systems provide reliable, efficient, manageable power with expandable battery backup. Learn More...
Network-Grade PDUs provide reliable rack power distribution. Available features include current monitoring, remote management and individual outlet control. Learn More...
Hot-Swap PDUs add high-end hot-swappable power capability to compatible UPS systems up to 3 kVA. Learn More...
Rack Enclosures secure and organize standard 19-inch rackmount equipment. Learn More...
Wall Mount Rack Enclosures secure and organize network hardware and other devices in remote locations and cramped environments that weren't designed for IT equipment. Learn More...
Thermal Duct Kits connect to rack enclosures to isolate and remove hot air through the overhead HVAC return air stream. Learn More...
Patch Panels provide reliable connections for network patch cables (copper and fiber). Learn More...
Portable Air Conditioning Units provide compact and convenient cooling for overheating racks, hot spots or small rooms. Learn More...
Cables provide reliable network and power connections. Learn More...
IP Console Servers provide highly secure in-band (primary network) and out-of-band (fail-safe) remote access to serial- and network-connected devices. Learn More...
KVM Switches control multiple servers from a single console. Options include IP remote access, Cat5 cabling, multiple users and built-in displays. Learn More...