Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

AT Serial Modem Gold Cable (DB25 to DB9 M/F), 6-ft


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold-plated connectors provide superior conductivity
  • Use to connect your computers serial port to an external modem

View Full Product Details

Tripp Lite Part Number

P404-006

Have a Question?
Contact Us

Overview

6ft serial modem cable. DB25M to DB9F. Superior molded cables with built-in strain relief ensures the cable will last a very long time. Foil-shielding provide maximum EMI/RFI protection. Gold plated connectors and gold plated copper contacts offer superior conductivity.

Features

  • Superior molded cables with built-in strain relief ensures cable will last a very long time
  • Foil-shielding provide maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts offer superior conductivity

System Requirements

  • Hayes compatible external modem with a Female DB25 port.
  • Computer with an available DB9 Male serial port

Package Includes

  • 6Ft Serial Modem Cable DB9F/25M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332012197
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 4.60 x 7.80
Shipping Weight (lbs.)0.40
CONNECTIONS
Side A - Connector 1DB9 (FEMALE)
Side B - Connector 1DB25 (MALE)
FEATURES & SPECIFICATIONS
TechnologyModem; Serial (RS232)
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P404-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.