AT Serial Modem Gold Cable (DB25 to DB9 M/F), 6-ft
Model Number: P404-006
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold-plated connectors provide superior conductivity
- Use to connect your computers serial port to an external modem
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
6ft serial modem cable. DB25M to DB9F. Superior molded cables with built-in strain relief ensures the cable will last a very long time. Foil-shielding provide maximum EMI/RFI protection. Gold plated connectors and gold plated copper contacts offer superior conductivity.
Features
- Superior molded cables with built-in strain relief ensures cable will last a very long time
- Foil-shielding provide maximum EMI/RFI protection
- Gold plated connectors and gold plated copper contacts offer superior conductivity
System Requirements
- Hayes compatible external modem with a Female DB25 port.
- Computer with an available DB9 Male serial port
Package Includes
- 6Ft Serial Modem Cable DB9F/25M
Specifications
OVERVIEW
UPC Code | 037332012197 |
INPUT
Cable Length (ft.) | 6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.50 x 4.60 x 7.80 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | DB9 (FEMALE) |
Side B - Connector 1 | DB25 (MALE) |
FEATURES & SPECIFICATIONS
Technology | Modem; Serial (RS232) |
CERTIFICATIONS
Certifications | RoHS-Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.