Part Number: A050-006
This Model has been retired and has not been replaced. More information for the A050-006 is available on the model support page
Overview
Tripp Lite's premium High Resolution Gold Audio Cables are designed to provide a clear, accurate sound, as well as eliminate noise and interference that can compromise your listening pleasure. This 6 ft. cable is specifically designed for digital devices, providing better sonic accuracy and more detailed, natural sound. This cable features 75 ohm coaxial cable, made of 99.99% pure copper, and precision machined, 6-cut, Gold RCA connectors that are corrosion resistant.
Features
- Superb audio clarity with more natural sounding mid-range
- Premium-grade, 99.99% pure copper conductors
- Nitrogen-injected dielectric material delivers better high frequencies and a more realistic stereo image
- 6-cut RCA connectors, with split-tip center pin, ensure a precise connection
- 24kt gold plating resists corrosion and provides increased durability
- Molded, color coded connectors
- Abrasion resistant flexible PVC jacket
System Requirements
- Home Theater or Stereo equipment with RCA Digital Audio connectors
Package Includes
- 6 ft. High Resolution Gold Audio Cable
Specifications
OVERVIEW
UPC Code | 037332121899 |
Technology | Stereo Audio |
CONNECTIONS
Side A - Connector 1 | (2) RCA (MALE) |
Side B - Connector 1 | (2) RCA (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.50 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.58 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images