Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Audio Keystone Jack, Snap-in Insert Module (R,W F/F)

Model Number: A050-000-KJ


2-piece RCA Red / White Audio Kit for easy wall plate installation.
  • 2-piece Keystone kit with Red / White Audio
  • Snaps into most universal keystone style wall plates
  • Color-coded red and white for quick identification

Overview

Tripp Lite's 2-piece Red / White Audio Keystone Kit consists of two color-coded ( Red, White ) RCA couplers, which snap into most universal keystone wall plates, including Tripp Lite N042- series plates. Feed-through couplers accept male RCA audio cable ends, which allow for fast and easy audio wiring.

Features

  • 2-piece kit for Red / White RCA audio wall plate wiring
  • Color-coded for quick identification
  • Universal Keystone design

Package Includes

  • 1 - Red RCA Female / Female coupler
  • 1 - White RCA Female / Female coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173164
PHYSICAL
ColorRed; White
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.06
CONNECTIONS
Side A - Connector 1RCA (FEMALE)
Side B - Connector 1RCA (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Faceplates & Boxes
  Model Number Description
N080-102 | Faceplates & Boxes N080-102 2-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-103 | Faceplates & Boxes N080-103 3-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Junction Box, White, TAA
Digital Signage & Audio/Video
  Model Number Description
P164-000-KJ-WH | Digital Signage & Audio/Video P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (HDMI F/F)
N062-012-KJ | Digital Signage & Audio/Video N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Digital Signage & Audio/Video N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Digital Signage & Audio/Video N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Digital Signage & Audio/Video N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Network Panels, Jacks & Hardware
  Model Number Description
N062-032-KJ | Network Panels, Jacks & Hardware N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N080-102 | Network Panels, Jacks & Hardware N080-102 2-Port Single-Gang Universal Keystone Wallplate, White, TAA
N062-024-KJ | Network Panels, Jacks & Hardware N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Network Panels, Jacks & Hardware N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-012-KJ | Network Panels, Jacks & Hardware N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N080-SMB1-WH | Network Panels, Jacks & Hardware N080-SMB1-WH Single-Gang Surface-Mount Junction Box, White, TAA
N080-106 | Network Panels, Jacks & Hardware N080-106 6-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-104 | Network Panels, Jacks & Hardware N080-104 4-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-103 | Network Panels, Jacks & Hardware N080-103 3-Port Single-Gang Universal Keystone Wallplate, White, TAA

Resources & Downloads

support icon

Do you own a
A050-000-KJ

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.