Part Number: N261-015-6MF-BL
This Model has been retired and has not been replaced. More information for the N261-015-6MF-BL is available on the model support page
Overview
Designed for easy patching in switches and patch panels, this 15-ft. (4.57 m) assembly is constructed using 23 AWG solid conductor wire with a blue CMR-rated PVC jacket. Black mesh tubing keeps the cable neat, and 18-inch breakout legs are labeled on the ends for quick identification. System components meet or exceed ANSI/TIA-568-C.2 category requirements for performance. Backward compatible with Cat6 and Cat5e installations too.
Features
- 100% terminated, bundled and tested at the factory
- Ideal for data centers and other areas where quick installation and consistent network connection are important
- Designed for easy connection in switches and patch panels
- Saves time, space and labor costs
Top-of-the-Line Construction
- Unshielded female RJ45 keystone jack
- Male RJ45 plug with gold-plated 50µ contacts
- 23 AWG solid conductor wire
- Blue CMR-rated PVC jacket
- Black mesh tubing keeps cables neat
- 18 in. breakout legs labeled on ends for quick ID
Fully Compliant and Compatible
- Meets or exceeds ANSI/TIA-568-C.2 category requirements for performance
- Backward compatible with Cat6 and Cat5e installations
Specifications
OVERVIEW
UPC Code | 037332194923 |
Technology | Cat6a |
CONNECTIONS
PoE Capability | 15.4W (802.3af); 30W (802.3at) |
Side A - Connector 1 | (6) RJ45 (MALE) |
Side B - Connector 1 | (6) RJ45 (FEMALE) |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Rating | CMR |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 7.8 mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 23 AWG |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 4.45 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
COMMUNICATIONS
Network Compatibility | 10 Gbps |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images