3.2-3.8kW Single-Phase ATS/Metered PDU, 200-240V (8 C13 & 2 C19), 2 C20, 12ft Cord, 1U Rack-Mount, TAA
Model Number: PDUMH20HVAT
- Single phase 16/20A 200-240V Auto Transfer Switch / ATS PDU
- Enables redundant-power option for single-corded network devices
- Separate primary & secondary inputs connect to any two compatible power sources
- 1U horizontal rackmount; 2 C20 inputs; 8 C13 and 2 C19 outlets
- Two digit visual current meter; Upgrade options available
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 2-year limited warranty
Overview
Features
- 200-240V 16/20A Automatic Transfer Switch (ATS) / Metered PDU (Agency de-rated to 16A continuous)
- Provides a redundant power option for critical networking equipment with a single input power cord
- 2 digit display reports output power consumption in amps
- 1U horizontal rackmount form factor; 14.8 in. / 37.6 cm depth
- 10 outlets (8 C13, 2 C19)
- Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
- Set of two C20 inlets support connection to separate PRIMARY and SECONDARY power sources
- Two 12ft / 3.6m C19 to C20 power cables included
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to Tripp Lite SmartOnline series)
- Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- Super-fast switchover between primary and secondary power sources occurs in 2-5 milliseconds
- Built-in card slot supports optional SNMPWEBCARD or WEBCARDLX for permanent upgrade to a switched & monitored PDU system
- Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized to prevent inrush-related equipment interaction on startup
- Front panel LEDs confirm power availability on both input lines
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Package Includes
- Metered PDU with ATS Support
- 2x IEC C19-to-C20 AC input cables
- Plug-lock cable retention sleeves
- Mounting hardware
- User manual with warranty information
Specifications
OVERVIEW
| UPC Code | 037332156488 |
| PDU Type | Auto-Transfer Switch; Metered |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
| Output Receptacles | (8) C13; (2) C19 |
| Output Nominal Voltage | 200; 208; 220; 230; 240 |
| Overload Protection | n/a |
| Customized Load Management Receptacles | Adding SNMPWEBCARD or WEBCARDLX accessory offers upgrade path to switched PDU (only C13 outlets are switchable upon upgrade); Management Cards can also can be inserted temporarily as a configuration tool to custom program power-on and power-off C13 outlet sequences with user-specified time delays in response to loss and restoration of primary input |
INPUT
| PDU Input Voltage | 200; 208; 220; 230; 240 |
| Recommended Electrical Service | 20A 208/240V; 16A 230V |
| Maximum Input Amps | 20 |
| Maximum Input Amps Details | Agency de-rated to 16A continuous |
| PDU Plug Type | (2) IEC-320 C20 |
| Input Phase | Single-Phase |
| Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
| Input Cord Length (m) | 3.66 |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Digital display reports total PDU output current in amps |
| Front Panel LEDs | 8 front panel LEDs display power on/off status for each C13 outlet, plus 2 LEDs for power status on Primary and Secondary input connection |
| Switches | Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications |
PHYSICAL
| Form Factors Supported | 1U rackmount |
| Material of Construction | Metal |
| Minimum Required Rack Depth (cm) | 46.48 |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / cm) | 13.72 x 52.83 x 58.93 |
| Shipping Weight (kg) | 8.07 |
| Unit Dimensions (hwd / cm) | 4,4 x 43,9 x 37,6 |
| Unit Weight (kg) | 4.67 |
ENVIRONMENTAL
| Storage Temperature Range | 5 to 122F (-15 to 50C) |
| Relative Humidity | 5 to 95% (non-condensing) |
| Operating Elevation (ft.) | 0-10,000 |
| Operating Elevation (m) | 0-3000 |
COMMUNICATIONS
| Network Management Cards | SNMPWEBCARD; WEBCARDLX |
| SNMP Compatibility | Includes slot for optional SNMPWEBCARD or WEBCARDLX accessory to add built-in network interface and enable remote individual outlet control over IP |
SPECIAL FEATURES
| TVSS Grounding | Rear grounding lug |
CERTIFICATIONS
| Certifications | Tested to UL 60950 (USA, Canada), CE (Europe), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant |
WARRANTY
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Accessories
| Model Number | Description | |
|---|---|---|
| E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
| E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
| E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs | |
| E2SLD | EnviroSense2 (E2) Water Leak Detection Sensor | |
| WEBCARDLX | Web Management Accessory Card |
| Model Number | Description | |
|---|---|---|
| P004-002-13LA | C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black | |
| P004-002-13RA | C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black | |
| P004-002-5 | C14 to C13 Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black, 5-Pack | |
| P004-004 | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Black | |
| P004-004-BL | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Blue | |
| P004-004-GN | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Green | |
| P004-004-RD | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Red | |
| P004-004-YW | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Yellow | |
| P004-006 | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 6 ft., Black | |
| P004-006-2C13 | C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 100–250V, 18 AWG, 6 ft., Black | |
| P004-010 | C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 10 ft., Black | |
| P005-002 | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black | |
| P005-006 | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black | |
| P005-006-BL | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs | |
| P005-006-GN | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs | |
| P005-006-YW | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs | |
| P005-010 | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black | |
| P005-12N | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1 ft., Black | |
| P005-18N | Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1.5 ft., Black | |
| P036-002 | C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black | |
| P036-002-20LA | C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black | |
| P036-002-20RA | C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black | |
| P036-006 | C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black | |
| P036-006-2C19 | 2x C19 to C20 Y Splitter Heavy-Duty Power Extension Cord - 20A, 100-250V, 12 AWG, 6 ft., Black | |
| P040-006 | C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 6 ft., Black | |
| P040-010 | C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 10 ft., Black | |
| P040-014 | C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 14 ft., Black | |
| P047-002 | C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black | |
| P047-004 | C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black | |
| P047-006 | C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black | |
| P047-010 | C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black | |
| P050-008 | C19 to Schuko, EU Power Cord - 16A, 250V, 16 AWG, 8 ft. (2.4 m), Black | |
| P052-008 | UK Power Cable with BS 1363 Plug - C19 to BS 1363, 13A, 250V, 16 AWG, 8 ft. (2.4 m), Black | |
| P070-010 | IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft., Black |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://www.tripplite.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.





Front of unit features rack mounting ears and digital display that reports power consumption for the entire PDU.
Mounting ears support installation in 2- and 4-post racks, with adjustable depth and support for wall mount and under-counter installations.
Package includes PDU, mounting brackets, cord retention plates, zip ties, owner's manual and two detachable 12-ft. C19 to C20 power cords.