Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

2.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA


  • Single phase 24A 120V Auto Transfer Switch / ATS PDU; Highly reliable Solid State Switching
  • Enables redundant A/B power option for non-redundant network devices
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • 2U rackmount, 2 L5-30P inputs, 25 switched outlets (24 5-15/20R, 1 L5-30R)
  • Individually switched outlets and built-in network interface enables remote control and monitoring
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUMH30ATNET

Extended Warranty Options
Have a Question?
Contact Us

Features

  • 120V 30A Power Distribution Unit (PDU) with Auto-Transfer Switch (ATS) and Switched outlets (Agency de-rated to 24A)
  • ATS features provide redundant power for critical network equipment with a single input power cord
  • Switched PDU features enable programmable or real-time power control of individual outlets via built-in network interface
  • Visual meter reports output amp and kW power consumption, plus voltage and temperature/humidity data with optional EnviroSense2 sensor
  • 25 switched outlets (24 5-15/20R & 1 L5-30R)
  • 2U horizontal rackmount form factor; 11.9 in. / 30.2cm depth
  • Set of two 10-ft. / (3.05 m) NEMA L5-30P input line cords enable separate PRIMARY and SECONDARY input connections
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
  • Highly reliable solid-state switching enables fast 1-5 millisecond trasfer between primary and secondary inputs
  • ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to Tripp Lite SmartOnline series)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • IP-based Auto Probe detects lost connectivity and restores service autonomously
  • Outlets are factory programmed for sequential turn-on at 250 millisecond intervals as the PDU is first energized
  • Front panel LEDs confirm power availability on both input lines
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

    • ATS / Switched PDU with two L5-30P inputs
    • Installable 2U mounting brackets
    • Operating manual
    TAA compliant Cisco compatible RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332157294
    PDU TypeAuto-Transfer Switch; Switched
    INPUT
    PDU Input Voltage120
    Recommended Electrical ServiceTwo single-phase 30A 120V circuits
    Maximum Input Amps24
    Maximum Input Amps DetailsAgency de-rated to 24A continuous
    PDU Plug Type(2) NEMA L5-30P
    Input PhaseSingle-Phase
    Input Cord DetailsSet of two inputs connect to separate PRIMARY and SECONDARY power sources
    Input Cord Length (ft.)10
    OUTPUT
    Output Capacity Details2.88kW (120V) / 24A total capacity; 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet
    Frequency Compatibility50 / 60 Hz
    Output Receptacles(24) 5-15/20R; (1) L5-30R
    Output Nominal Voltage120V
    Overload ProtectionTwo 20A output breakers protect 12 5-15/20R outlets each
    Customized Load Management Receptacles  25 individually controllable outlets
    USER INTERFACE, ALERTS & CONTROLS
    Front Panel LCD DisplayDigital display reports output amps in 4 separately metered loading segments (BANK 1: 5-20R outlets #1-12; BANK 2: 5-20R outlets #13-24; BANK 3: L5-30R outlet #25; BANK 4: Total PDU output), whole-PDU output kW load level, input voltage on primary and secondary lines and *temperature / *humidity data (*with optional EnviroSense2 sensor)
    Front Panel LEDs25 LEDs display power on/off status for each outlet, plus 2 LEDs for power status on Primary and Secondary input connection and 3 additional LEDs to label the displayed numeric value as Amps, kW or Voltage
    SwitchesENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output, input voltage (primary, secondary) and *temperature / *humidity data (*with optional  ENVIROSENSE  sensor)
    Current Measurement Accuracy (Amps)+/-1%
    Voltage Measurement Accuracy (Volts)+/-1%
    Power Measurement Accuracy (Watts)+/-1%
    PHYSICAL
    Material of ConstructionMetal
    Form Factors Supported2U rackmount
    Minimum Required Rack Depth (inches)16.9
    PDU Form FactorHorizontal (2U)
    Shipping Dimensions (hwd / in.)7.70 x 16.70 x 19.70
    Shipping Weight (lbs.)19.50
    Unit Dimensions (hwd / in.)3.4 x 17.3 x 11.9
    Unit Weight (lbs.)15.30
    ENVIRONMENTAL
    Operating Temperature Range0C ~ 40C (32F ~ 104F)
    Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
    Relative Humidity5-95% non condensing
    Operating Elevation (ft.)0-10,000
    Operating Elevation (m)0-3000
    COMMUNICATIONS
    PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
    Communications CableMicro-USB- to-USB A configuration/console Access cable
    Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
    SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
    Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
    FEATURES & SPECIFICATIONS
    TVSS Grounding  Grounding lug
    High Availability PDU Features  Auto Probe Monitoring and Reboot (included); Auto-Transfer Switching; Auto Load Shedding
    STANDARDS & COMPLIANCE
    CertificationsTested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS Compliant, TAA Compliant
    Certification DetailsSeries Number(s) AGAC8034
    WARRANTY
    Product Warranty Period (Worldwide)2-year limited warranty

    Questions & Answers

    More Q&As may be available on the PDUMH30ATNET model support page.

    Related Products

    Power Cords and Adapters

      Model Number Description
    Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13LA P006-006-13LA Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
    Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13RA P006-006-13RA Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
    Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black P007-002 P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black
    Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black P007-006 P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black
    Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P007-010 P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
    Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P034-010 P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
    Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black P044-06I P044-06I Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black
    Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black P049-010 P049-010 Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black

    Environmental Sensors

      Model Number Description
    EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
    EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
    EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

    Services

    Extended Warranty

    Part Number Description
    WEXT1J 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
    WEXT2J 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
    WEXT3J 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

    Documents & Downloads

    support icon

    Do you own a
    PDUMH30ATNET

    Get support for your product all in one place!

    Comparing
    0
    Products

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    +1 (773) 869-1776

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    +1 (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    +1 (773) 869-1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.